FL32 Series

Article number:   FL32

Manufacturer: Projectiondesign
Product family: Projectors
Product group: FL32
Designed in: Norway
Manufactured in: Norway
Date of publishing:11/29/2012
Edition number: 1
Width (mm): 510
Height (mm): 223
Depth (mm): 376
Weight Net (Kg): 14

Product description

The FL32 series utilises projectiondesign's solid state ReaLED technology for uncompromised performance, and an unmatched 100.000 hours service life without even thinking about changing lamps. That equals totally predictable, and incredibly low Total Cost of Ownership. Designed for mission critical applications such as 24/7 process control monitoring, and visualization and simulation, it is a revolution for the high performance projector user.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://projectiondesign.bimobject.com/FL32
Product data url: http://www.projectiondesig...
Installation instructions: http://www.projectiondesig...
Product certification:
Technical description:
Youtube clip:
EAN code:

BIMobjects download center

Revit Revit
Download file

Related information

Material main: Acrylate
Material secondary: Acrylate
Other products in this group:

Accessories:

Classification

Bimobject Category: Electrical
IFC classification: Light Fixture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26
Code:
Description:
Code:
Description:
Code:
Description:
: