F35 WQXGA

Article number:   F35wqxga

Manufacturer: Projectiondesign
Product family: Projectors
Product group: F35 WQXGA
Designed in: Norway
Manufactured in: Norway
Date of publishing:11/29/2012
Edition number: 1
Width (mm): 510
Height (mm): 223
Depth (mm): 376
Weight Net (Kg): 12.6

Product description

The F35 wqxga sets a new benchmark when it comes to high performance projectors. Its high resolution, broad bandwidth, and flawless image quality is unmatched by any other projector in its price and size categories. The high resolution and ultra precise colours provide the most accurate imaging of anything available. Add to that smear reduction processing and four digital inputs, and you have the most potent projector available.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

http://projectiondesign.bimobject.com/F35wqxga
Product data url: http://www.projectiondesig...
Installation instructions: http://www.projectiondesig...
Product certification:
Technical description:
Youtube clip:
EAN code:

BIMobjects download center

Revit Revit
Download file

Related information

Material main: Acrylate
Material secondary: Acrylate
Other products in this group:

Accessories:

Classification

Bimobject Category: Electrical
IFC classification: Light Fixture
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26
Local classification: